text.skipToContent text.skipToNavigation

N412363612CLG

by Wiegmann 

Catalog ID: N412363612CLG

N412 Single Door Wall-Mount Ultimate 36X36X12 Carbon Steel - Light Gray

Hubbell Wiegmann N412C ULTIMATE Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are present. Streamlined styling, flush latching and attrative durable finish complement any high tech electronic equipment.

Product Details

General

Application Hubbell Wiegmann N412C ULTIMATE Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are present. Streamlined
Color Ral7035 Light-Gray Textured
Construction Continuously Welded Seams
Cover Type Door
Finish Type Textured
Latches Type 1/4 Turn
Listings UL, CSA
Material Carbon Steel
Mounting Type Mounting Holes
Number of Doors (Fixed) 1
Type Enclosure
UPC 786725868537

Dimensions

Actual Depth 13.75 in
Actual Height 36 in
Cubic Capacity 15552 cu.in
Depth 12 in
Height 36 in
Weight 111 lb
Width 36 in

Certifications and Compliance

Certified Listed
  • cULus
  • IEC
Nema Rating 4
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads