text.skipToContent text.skipToNavigation

N4124024123PTC

by Wiegmann 

Catalog ID: N4124024123PTC

N412 Single Door Wall-Mount Ultimate 3-Point Handle 40X24X12 Carbon Steel - Gray

Hubbell Wiegmann N412C ULTIMATE Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are present. Streamlined styling, flush latching and attrative durable finish complement any high tech electronic equipment.
  • Bodies and doors fabricated from 14 gauge steel
  • Continuously welded seams ground smooth, less holes and knockouts
  • Doors are interchangeable and easily removable
  • Grounding studs are welded to door and body assuring a positive ground
  • Print pocket is provided
  • Doors are sealed with poured-in-place gasket
  • Mounting holes in rear of enclosure
  • Collar studs for mounting optional back panel
  • With 3pt keylocking/padlocking combo handle

Product Details

General

Application Hubbell Wiegmann N4123PTC ULTIMATE Series Enclosures are designed to house and protect electrical and eletronic components from harsh, dirty environments. For use in installations where dirt, dust, oil water, or other contaminants are present. Streamlined
Color Ansi-61 Gray Smooth
Construction Continuously Welded Seams
Cover Type Door
EU RoHS Indicator No
Finish Type Smooth
Latches Type 3-Point Keylocking/Padlocking
Listings UL, CSA
Material Carbon Steel
Mounting Type Mounting Holes
Number of Doors (Fixed) 1
Type Enclosure
UPC 786725869251

Dimensions

Actual Depth 13.75 in
Cubic Capacity 11520 cu.in
Depth 12 in
Height 40 in
Weight 83 lb
Width 24 in

Certifications and Compliance

Certified Listed
  • cULus
  • IEC
Nema Rating 4
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads