text.skipToContent text.skipToNavigation

N412402412CLG

By Wiegmann 

Catalog ID: N412402412CLG

By Wiegmann
Catalog ID:  N412402412CLG
N412 Single Door Wall-Mount Ultimate 40X24X12 Carbon Steel - Light Gray

Hubbell Wiegmann N412C ULTIMATE Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are present. Streamlined styling, flush latching and attrative durable finish complement any high tech electronic equipment.

Product Details

General

EU RoHS Indicator No
Listings UL, CSA
Number of Doors (Fixed) 1
Type Enclosure
UPC 786725868544

Dimensions

Actual Depth 13.8 in
Actual Height 44 in
Actual Width 30 in
Cubic Capacity 11520 cu.in
Depth 12 in
Height 40 in
Weight 83 lb
Width 24 in

Certifications and Compliance

Certified Listed
  • cULus
  • IEC
Nema Rating 4
UL Listed Yes

Logistics

Carton Quantity 1

Resources and Downloads