text.skipToContent text.skipToNavigation

N412423610C

by Wiegmann 

Catalog ID: N412423610C

N412 Single Door Wall-Mount Ultimate 42X36X10 Carbon Steel - Gray

Hubbell Wiegmann N412C ULTIMATE Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are present. Streamlined styling, flush latching and attrative durable finish complement any high tech electronic equipment.

Product Details

General

Application Hubbell Wiegmann N412C ULTIMATE Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are present. Streamlined
Color Ansi-61 Gray Textured
Construction Continuously Welded Seams
Cover Type Door
EU RoHS Indicator Yes
Finish Type Textured
Latches Type 1/4 Turn
Listings UL, CSA
Material Carbon Steel
Mounting Type Mounting Holes
Number of Doors (Fixed) 1
Type Enclosure
UPC 786725863754

Dimensions

Actual Depth 11.75 in
Actual Height 45 in
Cubic Capacity 15120 cu.in
Depth 10 in
Height 42 in
Weight 122 lb
Width 36 in

Certifications and Compliance

Certified Listed
  • cULus
  • IEC
Nema Rating 4
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads

Specifications

Sales Drawings

Engineering Drawing

Mod Center Drawing

Terms and Conditions