text.skipToContent text.skipToNavigation

N412483612CST

by Wiegmann 

Catalog ID: N412483612CST

N412 Single Door Slope-Top Ultimate 48X36X12 Carbon Steel - Gray

Product Details

General

Application Hubbell Wiegmann N412CST ULTIMATE Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are present. Streamline
Color Ansi-61 Gray Textured
Construction Continuously Welded Seams
Cover Type Door
EU RoHS Indicator Yes
Finish Type Textured
Latches Type 1/4 Turn
Listings UL, CSA
Material Carbon Steel
Mounting Type Mounting Holes
Number of Doors (Fixed) 1
Type Enclosure
UPC 786725864515

Dimensions

Actual Width 38.5 in
Cubic Capacity 20736 cu.in
Depth 12 in
Height 48 in
Weight 131 lb
Width 36 in

Certifications and Compliance

Certified Listed
  • cULus
  • IEC
Nema Rating 4
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads