HUBBELL
N412D_SSC
N412D_SSC
N412D_SSC_open

N412 Double Door Wall-Mount Ultimate 24X42X08 Stainless Steel

Brand:

Wiegmann

Catalog ID:

N412D244208SSC

N412 Double Door Wall-Mount Ultimate 24X42X08 Stainless Steel

Part of our ULTIMATEâ„¢ Enclosure line, these double door wall-mount enclosures complement our single door models. Removable, interchangeable doors feature concealed hinges. Removable center post provides easy access to components and for installing back panels. Designed for applications where dirt, dust, oil or water are present.

  • Stainless steel construction
  • Continuous welded seams
  • Doors sealed with poured-in-place gaskets
  • Grounding studs welded to doors and body
  • Collar studs for mounting optional ULTIMATE series back panels
  • 3-point keylocking/padlocking handle included
  • NEMA 3R, 4, 4X, 12, 13 and IP66

Product details

General

Application

Hubbell Wiegmann N412DSSC Ultimate Series Disconnects are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are present.

Color

Brushes Stainless Steel

Construction

Continuously Welded Seams

Cover Type

Door

Finish Type

Smooth Grained Stainless

Knockouts

No

Latches Type

3-Point Handle

Listings

  • cULus
  • IEC 60529

Material

Stainless Steel

Mounting Type

  • Mounting Holes
  • Mounting Holes

Number of Doors (Fixed)

2

Number of Holes

4

Series

Ultimate

Sub Brand

Ultimate Series

Type

Enclosure

UPC

786725890491

Dimensions

Cubic Capacity

8064 cu.in

Depth

08 in

Height

24 in

Weight

75 lb

Width

42 in

Conductor Related

Cable Entry

NO

Certifications And Compliance

Certification - CSA Approved

NO

Certification - cULus

YES

Certification - ETL

NO

Certified Listed

  • cULus
  • IEC

Industry Standard(s)

  • cULus
  • IEC 60529

Nema Rating

1,3R,12,13,4,4X

Logistics

Carton Quantity

1