N412D_SSC
N412D_SSC
N412D_SSC_open

N412 Double Door Wall-Mount Ultimate 36X48X12 Stainless Steel

Brand:

Wiegmann

Catalog ID:

N412D364812SSC

N412 Double Door Wall-Mount Ultimate 36X48X12 Stainless Steel

Part of our ULTIMATEâ„¢ Enclosure line, these double door wall-mount enclosures complement our single door models. Removable, interchangeable doors feature concealed hinges. Removable center post provides easy access to components and for installing back panels. Designed for applications where dirt, dust, oil or water are present.

  • Stainless steel construction
  • Continuous welded seams
  • Doors sealed with poured-in-place gaskets
  • Grounding studs welded to doors and body
  • Collar studs for mounting optional ULTIMATE series back panels
  • 3-point keylocking/padlocking handle included
  • NEMA 3R, 4, 4X, 12, 13 and IP66

Product details

General

Construction
Continuously Welded Seams
Cover Type
Door
Latches Type
3-Point Handle
Material
Stainless Steel
Mounting Type
Mounting Holes
Number of Doors (Fixed)
2
Series
Ultimate
Type
Enclosure
UPC
786725890552

Dimensions

Cubic Capacity
20736 cu.in
Depth
12 in
Height
36 in
Width
48 in

Certifications And Compliance

Certified Listed
  • cULus Listed
  • IEC 60529, IP66
Nema Rating
NEMA 3R;NEMA 4;NEMA 4X;NEMA 12;NEMA 13