text.skipToContent text.skipToNavigation

N412D424212SSC

by Wiegmann 

Catalog ID: N412D424212SSC

N412 Double Door Wall-Mount Ultimate 42X42X12 Stainless Steel

Part of our ULTIMATE™ Enclosure line, these double door wall-mount enclosures complement our single door models. Removable, interchangeable doors feature concealed hinges. Removable center post provides easy access to components and for installing back panels. Designed for applications where dirt, dust, oil or water are present.

  • Stainless steel construction
  • Continuous welded seams
  • Doors sealed with poured-in-place gaskets
  • Grounding studs welded to doors and body
  • Collar studs for mounting optional ULTIMATE series back panels
  • 3-point keylocking/padlocking handle included
  • NEMA 3R, 4, 4X, 12, 13 and IP66

Product Details

General

Construction Continuously Welded Seams
Cover Type Door
Latches Type 3-Point Handle
Material Stainless Steel
Mounting Type Mounting Holes
Number of Doors (Fixed) 2
Series Ultimate
Type Enclosure

Dimensions

Cubic Capacity 21168 cu.in
Depth 12 in
Height 42 in
Width 42 in

Certifications and Compliance

Certified Listed
  • cULus Listed
  • IEC 60529, IP66
Nema Rating NEMA 3R;NEMA 4;NEMA 4X;NEMA 12;NEMA 13

Resources/Downloads