text.skipToContent text.skipToNavigation

N412D426012C

by Wiegmann 

Catalog ID: N412D426012C

N412 Double Door Wall-Mount Ultimate 42X60X12 Carbon Steel - Gray

The N412D_C ULTIMATE Series Two Door enclosure is designed to house and protect electrical and electronic components in harsh, dirty environments. For use in installations where dirt, dust, oil, water and other contaminants are present.

  • Bodies and doors are fabricated from carbon steel
  • Seams are continuously welded and ground smooth
  • Increased tub opening for easier access
  • Grounding provisions are provided
  • Doors are sealed with a poured in place gasket
  • Studs for mounting ULTIMATE Series back panels are provided

Product Details

General

Color Ansi-61 Gray Smooth
Construction Continuously Welded Seams
Cover Type Door
Finish Type Textured
Latches Type 3-Point Handle
Material Carbon Steel
Mounting Type Mounting Holes
Number of Doors (Fixed) 2
Series Ultimate
Type Enclosure
UPC 786725889792

Dimensions

Cubic Capacity 30240 cu.in
Depth 12 in
Height 42 in
Weight 250 lb
Width 60 in

Certifications and Compliance

Certified Listed cULus
Nema Rating NEMA 3R;NEMA 4;NEMA 12;NEMA 13

Resources/Downloads