text.skipToContent text.skipToNavigation

N4161208

by Wiegmann 

Catalog ID: N4161208

N4 Single Door Wall-Mount 16X12X8 Carbon Steel - Gray

Intended for use in housing electrical and electronic controls, instruments, components and associated wiring, these enclosures incorporate hinged doors which provide convenient access. Designed for indoor or outdoor use in protecting components from dust, dirt,oil and those directed water.

Product Details

General

Application Intended for use in housing electrical and electronic controls, instruments, components, and associated wiring, these enclosures incorporate hinged doors which provide convenient access. Designed for indoor or outdoor use in protecting components from dus
Color Ansi-61 Gray Smooth
Construction Continuously Welded Seams
Cover Type Door
EU RoHS Indicator Yes
Finish Type Smooth
Latches Type Clamps;Hasp and Staple
Listings UL, CSA
Material Carbon Steel
Mounting Type External Mounting Feet
Number of Doors (Fixed) 1
Type Enclosure
UPC 786725371051

Dimensions

Cubic Capacity 3072 cu.in
Depth 16 in
Height 16 in
Weight 24 lb
Width 12 in

Certifications and Compliance

Certified Listed
  • cULus
  • IEC
Nema Rating 4
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions