

Brand: Wiegmann
Catalog ID: N4242006
Intended for use in housing electrical and electronic controls, instruments, components and associated wiring, these enclosures incorporate hinged doors which provide convenient access. Designed for indoor or outdoor use in protecting components from dust, dirt,oil and those directed water.
Application
Intended for use in housing electrical and electronic controls, instruments, components, and associated wiring, these enclosures incorporate hinged doors which provide convenient access. Designed for indoor or outdoor use in protecting components from dus
Catalog Number
N4242006
Color
Ansi-61 Gray Smooth
Construction
Continuously Welded Seams
Cover Type
Door
Finish Type
Smooth
Latches Type
Clamps;Hasp and Staple
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Number of Doors (Fixed)
1
Type
Enclosure
UPC
786725370252
Cubic Capacity
11520 cu.in
Depth
24 in
Height
24 in
Weight
41 lb
Width
20 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
Nema Rating
4
UL Listed
Yes
Number of Doors (Fixed)
1
Carton Quantity
1
Pallet Quantity
10