text.skipToContent text.skipToNavigation

N4363012

By Wiegmann 

Catalog ID: N4363012

By Wiegmann
Catalog ID:  N4363012
N4 Single Door Wall-Mount 36X30X12 Carbon Steel - Gray

Intended for use in housing electrical and electronic controls, instruments, components and associated wiring, these enclosures incorporate hinged doors which provide convenient access. Designed for indoor or outdoor use in protecting components from dust, dirt,oil and those directed water.

Product Details

General

EU RoHS Indicator Yes
Listings UL, CSA
Number of Doors (Fixed) 1
Type Enclosure
UPC 786725373154

Dimensions

Cubic Capacity 38880 cu.in
Depth 36 in
Height 36 in
Weight 93 lb
Wi