text.skipToContent text.skipToNavigation

WA060606GSC

by Wiegmann 

Catalog ID: WA060606GSC

N4 Gasketed Screw-Cover 6X6X6 Carbon Steel - Gray

Designed for use as a wiring box, junction box, pull box, and terminal box in many indoor or outdoor applications where dust or moisture is a problelm.

  • Bodies and covers fabricated from 14 gauge carbon steel
  • Seams are continuously welded and ground smooth
  • Cover contains closed cell oil resistant neoprene gasket
  • Enclosure comes with stainless steel cover screws which thread into sealed wells to prevent liquid, dust, etc. from entering into the box through the screw holes
  • Ground stud located in door
  • No holes, knockout, or rear mounting holes

Product Details

General

Application Designed for use as wiring box, junction box, pull box, and terminal box in many indoor or outdoor applications where dust or moisture is a problem.
Color Ansi-61 Gray Textured
Construction Continuously Welded Seams
Cover Type Screw Cover
EU RoHS Indicator No
Finish Type Textured
Listings UL
Material Carbon Steel
Type Enclosure
UPC 786725848621

Dimensions

Actual Depth 6.04 in
Actual Height 6.040 in
Actual Width 7.040 in
Cubic Capacity 252 cu.in
Depth 6 in
Height 6 in
Weight 4 lb
Width 7 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 4
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads

Specifications

Sales Drawings

Engineering Drawing

Terms and Conditions