text.skipToContent text.skipToNavigation

WA101004GSC

By Wiegmann 

Catalog ID: WA101004GSC

By Wiegmann
Catalog ID:  WA101004GSC
N4 Gasketed Screw-Cover 10X10X4 Carbon Steel - Gray

Designed for use as a wiring box, junction box, pull box, and terminal box in many indoor or outdoor applications where dust or moisture is a problelm.

  • Bodies and covers fabricated from 14 gauge carbon steel
  • Seams are continuously welded and ground smooth
  • Cover contains closed cell oil resistant neoprene gasket
  • Enclosure comes with stainless steel cover screws which thread into sealed wells to prevent liquid, dust, etc. from entering into the box through the screw holes
  • Ground stud located in door
  • No holes, knockout, or rear mounting holes

Product Details

General

EU RoHS Indicator No
Listings UL
Type Enclosure
UPC 786725310258

Dimensions

Actual Depth 4.44 in
Actual Height 4.440 in
Actual Width 10.250 in
Cubic Capacity 160 cu.in
Depth 4 in
Height 4 in
Weight 9.6 lb
Width 10 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 4
UL Listed Yes

Logistics

Carton Quantity 1

Resources and Downloads