text.skipToContent text.skipToNavigation

WA903620FSN43PT

by Wiegmann 

Catalog ID: WA903620FSN43PT

N4 Single Door Freestanding 3-Point Handle 90X36X20 Carbon Steel - Gray

Designed to protect electrical and electronic controls, components and instruments in typical industrial environments. Enclosure protects enclosure equipment from dust, dirt, oil and dripping water. These enclosures are used in machine tool applications for housing motor starters, drivers, contactors, PLC's, as well as a wide variety of other electrical and electronic equipment. The addition of 19-inch rack mounting accessories make these enclosures ideal for providing rugged protection for sensitive rack mounted components in harsh industrial environments. The enclosures are found extensively in found in automotive, pulp and paper, wood products, textile and similar industries. Style includes single door single access (single door on front).

Product Details

General

Application Designed to house electrical and electronic controls, terminals, and instruments in areas that are regularly hosed down or are otherwise very wet. Enclosures are also suitable for outdoor applications.
Color Ansi-61 Gray Textured
Construction Continuously Welded Seams
Cover Type Door
EU RoHS Indicator Yes
Finish Type Textured
Latches Type 3-Point Keylocking/Padlocking
Listings CSA
Material Carbon Steel
Mounting Type Freestanding
Number of Doors (Fixed) 1
Type Enclosure
UPC 786725869473

Dimensions

Cubic Capacity 23276 cu.in
Depth 23 in
Height 23 in
Weight 430 lb
Width 44 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 4

Logistics

Carton Quantity 1

Resources/Downloads