text.skipToContent text.skipToNavigation

ALN4302412

by Wiegmann 

Catalog ID: ALN4302412

N4X Wall-Mount Single Door 30X24X12 Aluminum

This lightweight enclosure provides long-lasting protection for housing electrical components in highly corrosive environments. It is used in both indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminants. Suitable for use in petro-chemical plants, sewage plants, marine environments and similar installations.

Product Details

General

Application This lightweight enclosure provides long-lasting protection for housing electrical components in highly corrosive environments. It is used in both indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids, or co
Construction Continuously Welded Seams
EU RoHS Indicator No
Knockouts No
Latches Type Hasp and Staple
Listings UL, CSA
Material Aluminum
Mounting Type External Mounting Feet
Number of Doors (Fixed) 1
Series ALN4
Type Enclosure
UPC 786725373833

Dimensions

Cubic Capacity 8640 cu.in
Depth 12 in
Height 30 in
Weight 33 lb
Width 24 in

Certifications and Compliance

Certified Listed
  • cULus
  • IEC
Nema Rating 4X
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads