text.skipToContent text.skipToNavigation

BN4060403AL

By Wiegmann 

Catalog ID: BN4060403AL

By Wiegmann
Catalog ID:  BN4060403AL
N4X JIC Lift-Off Cover 6X4X3 Aluminum

Designed as an instrument housing or junction box for electrical, electronic or pneumatic components. It is ideal for applications where a lightweight, corrosion resistant enclosure is required.

  • Bodies and doors fabricated from .080-inch thick (2 millimeters) 5052-H32 aluminum
  • Continuously welded seams ground smooth, less holes or knockouts
  • Closed cell oil resistant neoprene gasket
  • External mounting plates, top and bottom of enclosure
  • Weldnuts are provided to secure optional panel
  • Stainless steel screws and clamps on four sides of cover to assure water tight seal
  • Optional panels and terminal kits must be ordered separately
  • Grounding provisions provided

Product Details

General

Application Designed as an instrument housing or junction box for electrical, electronic, or pneumatic components. It is ideal for applications where a lightweight, corrosion resistant enclosure is required.
Construction Continuously Welded Seams
Cover Type Lift Off
EU RoHS Indicator No
Knockouts No
Latches Type Clamps
Listings UL, CSA
Material Aluminum
Mounting Type External Mounting Plates
Number of Doors (Fixed) 1
Series BN4-AL
Type Enclosure
UPC 786725376759

Dimensions

Actual Depth 6.500 in
Actual Width 4.500 in
Cubic Capacity 140 cu.in
Depth 7 in
Height 4 in
Weight 1 lb
Width 5 in

Certifications and Compliance

Certified Listed
  • cULus
  • IEC
Nema Rating 4X
UL Listed Yes