text.skipToContent text.skipToNavigation

BN4080603CHAL

by Wiegmann 

Catalog ID: BN4080603CHAL

N4X JIC Continuous Hinge 8X6X3.5 Aluminum

Designed as an instrument housing or junction box for electrical, electronic or pneumatic components. It is ideal for applications where a lightweight, corrosion resistant enclosure is required.

Product Details

General

Application Designed as an instrument housing or junction box for electrical, electronic, or pneumatic components. It is ideal for applications where a lightweight, corrosion resistant enclosure is required.
Construction Continuously Welded Seams
Cover Type Hinged Cover
EU RoHS Indicator No
Knockouts No
Latches Type Clamps
Listings UL, CSA
Material Aluminum
Mounting Type External Mounting Plates
Number of Doors (Fixed) 1
Series BN4-CHAL
Type Enclosure
UPC 786725376766

Dimensions

Actual Depth 8.500 in
Actual Width 6.500 in
Cubic Capacity 252 cu.in
Depth 9 in
Height 4 in
Weight 2 lb
Width 7 in

Certifications and Compliance

Certified Listed
  • cULus
  • IEC
Nema Rating 4X
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads