text.skipToContent text.skipToNavigation

BN4121206CHSS

by Wiegmann 

Catalog ID: BN4121206CHSS

N4X JIC Continuous Hinge 12X12X6 304 Stainless Steel

Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminates.

Product Details

General

Application Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids, or contaminants.
Construction Continuously Welded Seams
Cover Type Hinged Cover
EU RoHS Indicator Yes
Knockouts No
Latches Type Clamps
Listings UL, CSA
Material Stainless Steel
Mounting Type External Mounting Feet
Number of Doors (Fixed) 1
Series BN4-CHSS
Type Enclosure
UPC 786725378739

Dimensions

Cubic Capacity 864 cu.in
Depth 6 in
Height 12 in
Weight 13 lb
Width 12 in

Certifications and Compliance

Certified Listed
  • cULus
  • IEC
Nema Rating 4X
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads