BN4-AL
* Representative image
BN4-AL

N4X JIC Lift-Off Cover 14X12X6 Aluminum

Brand:

Wiegmann

Catalog ID:

BN4141206AL

N4X JIC Lift-Off Cover 14X12X6 Aluminum

Designed as an instrument housing or junction box for electrical, electronic or pneumatic components. It is ideal for applications where a lightweight, corrosion resistant enclosure is required.

  • Bodies and doors fabricated from .080-inch thick (2 millimeters) 5052-H32 aluminum
  • Continuously welded seams ground smooth, less holes or knockouts
  • Closed cell oil resistant neoprene gasket
  • External mounting plates, top and bottom of enclosure
  • Weldnuts are provided to secure optional panel
  • Stainless steel screws and clamps on four sides of cover to assure water tight seal
  • Optional panels and terminal kits must be ordered separately
  • Grounding provisions provided

Product details

General

Application
Designed as an instrument housing or junction box for electrical, electronic, or pneumatic components. It is ideal for applications where a lightweight, corrosion resistant enclosure is required.
Construction
Continuously Welded Seams
Cover Type
Lift Off
EU RoHS Indicator
No
Knockouts
No
Latches Type
Clamps
Listings
UL, CSA
Material
Aluminum
Mounting Type
External Mounting Plates
Number of Doors (Fixed)
1
Series
BN4-AL
Type
Enclosure
UPC
786725376858

Dimensions

Actual Depth
14.5 in
Actual Height
6.5 in
Actual Width
12.5 in
Cubic Capacity
1365 cu.in
Depth
15 in
Height
7 in
Weight
7 lb
Width
13 in

Certifications And Compliance

Certified Listed
  • cULus
  • IEC
Nema Rating
4X
UL Listed
Yes

Logistics

Carton Quantity
1