text.skipToContent text.skipToNavigation

BN4161406AL

By Wiegmann 

Catalog ID: BN4161406AL

By Wiegmann
Catalog ID:  BN4161406AL
N4X JIC Lift-Off Cover 16X14X6 Aluminum

Designed as an instrument housing or junction box for electrical, electronic or pneumatic components. It is ideal for applications where a lightweight, corrosion resistant enclosure is required.

  • Bodies and doors fabricated from .080-inch thick (2 millimeters) 5052-H32 aluminum
  • Continuously welded seams ground smooth, less holes or knockouts
  • Closed cell oil resistant neoprene gasket
  • External mounting plates, top and bottom of enclosure
  • Weldnuts are provided to secure optional panel
  • Stainless steel screws and clamps on four sides of cover to assure water tight seal
  • Optional panels and terminal kits must be ordered separately
  • Grounding provisions provided

Product Details

General

EU RoHS Indicator No
Knockouts No
Listings UL, CSA
Number of Doors (Fixed) 1
Type Enclosure
UPC 786725376872

Dimensions

Actual Depth 16.5 in
Actual Height 6.500 in
Actual Width 14.500 in
Cubic Capacity 1785 cu.in
Depth 17 in
Height 7 in
Weight 9 lb
Width 15 in

Certifications and Compliance

Certified Listed
  • cULus
  • IEC
Nema Rating 4X
UL Listed Yes

Logistics

Carton Quantity 1

Resources and Downloads

Customer Notices