BN4-CHSS
* Representative image
BN4-CHSS

N4X JIC Continuous Hinge 16X14X6 316 Stainless Steel

Brand:

Wiegmann

Catalog ID:

BN4161406CHSSA

N4X JIC Continuous Hinge 16X14X6 316 Stainless Steel

Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminates.

Product details

General

Application
Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids, or contaminants.
Construction
Continuously Welded Seams
Cover Type
Hinged Cover
EU RoHS Indicator
Yes
Knockouts
No
Latches Type
Clamps
Listings
UL, CSA
Material
Stainless Steel
Mounting Type
External Mounting Feet
Number of Doors (Fixed)
1
Series
BN4-CHSSA
Type
Enclosure
UPC
786725700400

Dimensions

Actual Height
6.38 in
Actual Width
12.88 in
Cubic Capacity
1404 cu.in
Depth
18 in
Height
6 in
Weight
21 lb
Width
13 in

Certifications And Compliance

Certified Listed
  • cULus
  • IEC
Nema Rating
4X
UL Listed
Yes

Logistics

Carton Quantity
1