text.skipToContent text.skipToNavigation

BN4161408CHQTSSA

by Wiegmann 

Collection Name:  ULTIMATE® MINI-MAX™

Catalog ID: BN4161408CHQTSSA

NEMA 4 JIC Continuous Hinge Quarter Turn 16X14X8 316 Stainless Steel.

The Ultimate Mini-Max series enclosures are designed to house and protect electrical and electronic components in harsh, dirty environments. Streamlined styling, quarter-turn latch, and attractive durable finish complement any high tech electronic equipment.
  • New 1/4 turn style JIC enclosure makes for easy door seal
  • Eliminates the need for exterior clips to secure door shut
  • 1/4 turn latch is interchangeable with many locking designs available to better suit the customer
  • FTC flange around the entire door opening to channel liquids away
  • Available in light grained finish 304 or 316 stainless steel

Product Details

General

Application Ultimate Mini-Max™ Series enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water and other contaminants are present. Streamlined styling, 1/4 turn latch and attractive durable finish compliment any high tech electronic equipment.
Cover Type Hinged Cover
Knockouts No
Latches Type 1/4 Turn
Material Stainless Steel
Mounting Type External Mounting Plates
Number of Doors (Fixed) 1
Series BN4-CHQTSSA
Type Enclosure
UPC 786725883479

Dimensions

Depth 8 in
Height 16 in
Weight 20 lb
Width 14 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 4, 4X, 12
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads