text.skipToContent text.skipToNavigation

N12 Operator Interface Consolet 8X8 304 Stainless Steel

By Wiegmann 

Catalog ID: WC08C08SS

By Wiegmann
N12 Operator Interface Consolet 8X8 304 Stainless Steel

Designed to house a variety of electronic control or instrumentation devices. Consolets provide protection from dust, dirt, oil and water. Flexible design allows for mounting on either or two sides, creating control surfaces of 30 degrees or 60 degrees. Consolets can be mounted on desktops, pedestals or other flat surfaces.

  • Fabricated from 304 stainless steel
  • Seams are continuously welded and ground smooth
  • Grounding provisions

Bodies and doors fabricated from 14 gauge 304 stainless steel. Continuously welded seams ground smooth, less knockouts or holes. Captive cover screws thread into sealed wells. Control panel is continuously hinged along bottom edge. Closed cell oil resistant neoprene gasket. Grounding provisions included.

Product Details

General

Application Designed to house a variety of electronic control or instrumentation devices. Consolets provide protection from dust, dirt, oil, and water. Flexible design allows for mounting on either of two sides, creating control surfaces of 30 degrees or 60 degrees.
Construction Continuously Welded Seams
Cover Type Screw Cover
EU RoHS Indicator Yes
Knockouts No
Listings UL, CSA
Material Stainless Steel
Mounting Type Grounding Provisions
Series WC-SS
Type Console
UPC 786725849413