MY LISTS
HUBBELL
Image of N412362410SSAC N412 Single Door Wall-Mount Ultimate 36X24X10 316 Stainless Steel
* Representative image
Image of N412362410SSAC N412 Single Door Wall-Mount Ultimate 36X24X10 316 Stainless Steel

N412 Single Door Wall-Mount Ultimate 36X24X10 316 Stainless Steel

Brand: Wiegmann

Catalog ID: N412362410SSAC

N412 Single Door Wall-Mount Ultimate 36X24X10 316 Stainless Steel

  • 36X24X10 316 Stainless Steel

Product details

General

Application

Hubbell Wiegmann N412SSAC ULTIMATE Stainless Steel Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are pr

Catalog Number

N412362410SSAC

Color

Brushes Stainless Steel

Construction

Continuously Welded Seams

Cover Type

Door

EU RoHS Indicator

No

Finish Type

Smooth Grained Stainless

Knockouts

No

Latches Type

1/4 Turn

Listings

UL, CSA

Material

Stainless Steel

Mounting Type

Mounting Holes

Number of Doors (Fixed)

1

Number of Holes

4

Series

N412-SSAC

Sub Brand

Ultimate Series

Type

Enclosure

UPC

786725871674

Dimensions

Actual Depth

11.75 in

Actual Height

36 in

Actual Width

30.06 in

Cubic Capacity

8640 cu.in

Depth

10 in

Height

36 in

Weight

70 lb

Width

24 in

Conductor Related

Cable Entry

NO

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

NO

Certification - cULus

YES

Certification - ETL

NO

Certified Listed

  • cULus
  • IEC

Industry Standard(s)

  • cULus
  • IEC 60529

Nema Rating

1,3R,12,13,4,4X

UL Listed

Yes

Logistics

Carton Quantity

1