text.skipToContent text.skipToNavigation

N412121206SSA1PTC

by Wiegmann 

Catalog ID: N412121206SSA1PTC

N412 Single Door Wall-Mount Ultimate 1-Point Handle 12X12X6 316 Stainless Steel

Product Details

General

Application Hubbell Wiegmann N412SSA1PTC ULTIMATE Stainless Steel Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are
Construction Continuously Welded Seams
Knockouts No
Latches Type 1-Point
Listings UL, CSA
Material Stainless Steel
Mounting Type Mounting Holes
Number of Doors (Fixed) 1
Series N412-SSA1PTC
Type Enclosure
UPC 786725873432

Dimensions

Actual Depth 7.75 in
Actual Width 12.06 in
Cubic Capacity 864 cu.in
Depth 6 in
Height 12 in
Weight 14 lb
Width 12 in

Certifications and Compliance

Certified Listed
  • cULus
  • IEC
Nema Rating 4
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads