text.skipToContent text.skipToNavigation

N412141408SSC

by Wiegmann 

Catalog ID: N412141408SSC

N412 Single Door Wall-Mount Ultimate 14X14X8 304 Stainless Steel

Product Details

General

Application Hubbell Wiegmann N412SSC ULTIMATE Stainless Steel Series enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are present. It is typically used in the following areas where corrosion-resistant protection is needed: food processing plants, pharmaceutical manufacturing facilities, petrochemical plants, pulp and paper processing, and waste water treatment facilities. Streamlined styling, flush latching, and attractive stainless steel finish complement any high tech electronic equipment.
Construction Continuously Welded Seams
Knockouts No
Latches Type 1/4 Turn
Listings UL, CSA
Material Stainless Steel
Mounting Type Mounting Holes
Number of Doors (Fixed) 1
Series N412-SSC
Type Enclosure
UPC 786725874859

Dimensions

Cubic Capacity 1568 cu.in
Depth 8 in
Height 14 in
Weight 16 lb
Width 14 in

Certifications and Compliance

Certified Listed
  • cULus
  • IEC
Nema Rating 4
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads