N412-SS1PTC
* Representative image
N412-SS1PTC

N412 Single Door Wall-Mount Ultimate 1-Point Handle 16X16X6 304 Stainless Steel

Brand:

Wiegmann

Catalog ID:

N412161606SS1PTC

N412 Single Door Wall-Mount Ultimate 1-Point Handle 16X16X6 304 Stainless Steel

Product details

General

Application
Hubbell Wiegmann N412SS1PTC ULTIMATE Stainless Steel Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are
Construction
Continuously Welded Seams
EU RoHS Indicator
No
Knockouts
No
Latches Type
1-Point
Listings
UL, CSA
Material
Stainless Steel
Mounting Type
Mounting Holes
Number of Doors (Fixed)
1
Series
N412-SS1PTC
Type
Enclosure
UPC
786725873517

Dimensions

Actual Depth
7.75 in
Actual Width
16.06 in
Cubic Capacity
1536 cu.in
Depth
6 in
Height
16 in
Weight
26 lb
Width
16 in

Certifications And Compliance

Certified Listed
  • cULus
  • IEC
Nema Rating
4
UL Listed
Yes

Logistics

Carton Quantity
1