text.skipToContent text.skipToNavigation

N412202008SSA1PTC

By Wiegmann 

Catalog ID: N412202008SSA1PTC

By Wiegmann
Catalog ID:  N412202008SSA1PTC
N412 Single Door Wall-Mount Ultimate 1-Point Handle 20X20X8 316 Stainless Steel

Product Details

General

EU RoHS Indicator No
Knockouts No
Listings UL, CSA
Number of Doors (Fixed) 1
Type Enclosure
UPC 786725873715

Dimensions

Actual Depth 9.75 in
Actual Height 22.5 in
Actual Width 20.06 in
Cubic Capacity 3200 cu.in
Depth 8 in
Height 20 in