text.skipToContent text.skipToNavigation

N412241608SSC

By Wiegmann 

Catalog ID: N412241608SSC

By Wiegmann
Catalog ID:  N412241608SSC
N412 Single Door Wall-Mount Ultimate 24X16X8 304 Stainless Steel

Hubbell Wiegmann N412SSC ULTIMATE Stainless Steel Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water or other contaminants are present. Typically used in the following areas where corrosion-resistant protection is needed: food processing plants, pharmaceutical manufacturing facilities, petrochemical plants, pulp and paper processing and waste water treatment facilities. Streamlined styling, flush latching and attractive stainless steel finish complement any high tech electronic equipment.

Product Details

General

EU RoHS Indicator Yes
Knockouts No
Listings UL, CSA
Number of Doors (Fixed) 1
Type Enclosure
UPC 786725859702

Dimensions

Actual Depth 9.75 in
Ac