text.skipToContent text.skipToNavigation

N412242008SSA3PTC

by Wiegmann 

Catalog ID: N412242008SSA3PTC

N412 Single Door Wall-Mount Ultimate 3-Point Handle 24X20X8 316 Stainless Steel

Hubbell Wiegmann N412SSC ULTIMATE Stainless Steel Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water or other contaminants are present. Typically used in the following areas where corrosion-resistant protection is needed: food processing plants, pharmaceutical manufacturing facilities, petrochemical plants, pulp and paper processing and waste water treatment facilities. Streamlined styling, flush latching and attractive stainless steel finish complement any high tech electronic equipment.

Product Details

General

Application Hubbell Wiegmann N412SSA3PTC ULTIMATE Stainless Steel Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are
Construction Continuously Welded Seams
EU RoHS Indicator No
Knockouts No
Latches Type 3-Point Padlocking Handle
Listings UL, CSA
Material Stainless Steel
Mounting Type Mounting Holes
Number of Doors (Fixed) 1
Series N412-SSA3PTC
Type Enclosure
UPC 786725870271

Dimensions

Actual Depth 9.75 in
Actual Height 26.5 in
Actual Width 20.06 in
Cubic Capacity 3840 cu.in
Depth 8 in
Height 24 in
Weight 43 lb
Width 20 in

Certifications and Compliance

Certified Listed
  • cULus
  • IEC
Nema Rating 4
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads