text.skipToContent text.skipToNavigation

N412242412CSSST

by Wiegmann 

Catalog ID: N412242412CSSST

N412 Single Door Slope-Top Ultimate 24X24X12 304 Stainless Steel

Product Details

General

Application Hubbell Wiegmann N412CSSST ULTIMATE Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are present. Streamli
Construction Continuously Welded Seams
EU RoHS Indicator Yes
Knockouts No
Latches Type 1/4 Turn
Listings UL, CSA
Material Stainless Steel
Mounting Type Mounting Holes
Number of Doors (Fixed) 1
Series N412-CSSST
Type Enclosure
UPC 786725864195

Dimensions

Actual Depth 13.75 in
Actual Width 24.06 in
Cubic Capacity 6912 cu.in
Depth 12 in
Height 24 in
Weight 59 lb
Width 24 in

Certifications and Compliance

Certified Listed
  • cULus
  • IEC
Nema Rating 4
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads