N412-SSC
* Representative image
N412-SSC

N412 Single Door Wall-Mount Ultimate 30X24X10 316 Stainless Steel

Brand:

Wiegmann

Catalog ID:

N412302410SSAC

N412 Single Door Wall-Mount Ultimate 30X24X10 316 Stainless Steel

Hubbell Wiegmann N412SSC ULTIMATE Stainless Steel Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water or other contaminants are present. Typically used in the following areas where corrosion-resistant protection is needed: food processing plants, pharmaceutical manufacturing facilities, petrochemical plants, pulp and paper processing and waste water treatment facilities. Streamlined styling, flush latching and attractive stainless steel finish complement any high tech electronic equipment.

Product details

General

Application
Hubbell Wiegmann N412SSAC ULTIMATE Stainless Steel Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are pr
Construction
Continuously Welded Seams
EU RoHS Indicator
No
Knockouts
No
Latches Type
1/4 Turn
Listings
UL, CSA
Material
Stainless Steel
Mounting Type
Mounting Holes
Number of Doors (Fixed)
1
Series
N412-SSAC
Type
Enclosure
UPC
786725871650

Dimensions

Actual Depth
11.75 in
Actual Height
30 in
Actual Width
24.06 in
Cubic Capacity
7200 cu.in
Depth
10 in
Height
30 in
Weight
63 lb
Width
24 in

Certifications And Compliance

Certified Listed
  • cULus
  • IEC
Nema Rating
4
UL Listed
Yes

Logistics

Carton Quantity
1