text.skipToContent text.skipToNavigation

N412302412WSSC

by Wiegmann 

Catalog ID: N412302412WSSC

N412 Single Door Wall-Mount Ultimate with Window 30X24X12 304 Stainless Steel

Hubbell Wiegmann N412WSSC ULTIMATE Stainless Steel Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water or other contaminants are present. Typically used in the following areas where corrosion-resistant protection is needed: food processing plants, pharmaceutical manufacturing facilities, petrochemical plants, pulp and paper processing and waste water treatment facilities. Streamlined styling, flush latching and attractive stainless steel finish complement any high tech electronic equipment.

Product Details

General

Application Hubbell Wiegmann N412WSSC ULTIMATE Stainless Steel Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are pr
Construction Continuously Welded Seams
EU RoHS Indicator Yes
Knockouts No
Latches Type 1/4 Turn
Listings UL, CSA
Material Stainless Steel
Mounting Type Mounting Holes
Number of Doors (Fixed) 1
Series N412-WSSC
Type Enclosure
UPC 786725860289

Dimensions

Actual Depth 13.75 in
Actual Height 30 in
Actual Width 24.06 in
Cubic Capacity 8640 cu.in
Depth 12 in
Height 30 in
Weight 64 lb
Width 24 in

Certifications and Compliance

Certified Listed
  • cULus
  • IEC
Nema Rating 4
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads