N412-SS3PTC
* Representative image
N412-SS3PTC

N412 Single Door Wall-Mount Ultimate 3-Point Handle 36X24X8 304 Stainless Steel

Brand:

Wiegmann

Catalog ID:

N412362408SS3PTC

N412 Single Door Wall-Mount Ultimate 3-Point Handle 36X24X8 304 Stainless Steel

Hubbell Wiegmann N412SSC ULTIMATE Stainless Steel Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water or other contaminants are present. Typically used in the following areas where corrosion-resistant protection is needed: food processing plants, pharmaceutical manufacturing facilities, petrochemical plants, pulp and paper processing and waste water treatment facilities. Streamlined styling, flush latching and attractive stainless steel finish complement any high tech electronic equipment.

Product details

General

Application
Hubbell Wiegmann N412SS3PTC ULTIMATE Stainless Steel Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are
Construction
Continuously Welded Seams
EU RoHS Indicator
No
Knockouts
No
Latches Type
3-Point Padlocking Handle
Listings
UL, CSA
Material
Stainless Steel
Mounting Type
Mounting Holes
Number of Doors (Fixed)
1
Series
N412-SS3PTC
Type
Enclosure
UPC
786725870059

Dimensions

Actual Depth
9.75 in
Actual Height
36 in
Actual Width
30.06 in
Cubic Capacity
6912 cu.in
Depth
8 in
Height
36 in
Weight
68 lb
Width
24 in

Certifications And Compliance

Certified Listed
  • cULus
  • IEC
Nema Rating
4
UL Listed
Yes

Logistics

Carton Quantity
1