text.skipToContent text.skipToNavigation

N412362412SSC

by Wiegmann 

Catalog ID: N412362412SSC

N412 Single Door Wall-Mount Ultimate 36X24X12 304 Stainless Steel

Hubbell Wiegmann N412SSC ULTIMATE Stainless Steel Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water or other contaminants are present. Typically used in the following areas where corrosion-resistant protection is needed: food processing plants, pharmaceutical manufacturing facilities, petrochemical plants, pulp and paper processing and waste water treatment facilities. Streamlined styling, flush latching and attractive stainless steel finish complement any high tech electronic equipment.

Product Details

General

Application Hubbell Wiegmann N412SSC ULTIMATE Stainless Steel Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are pre
Construction Continuously Welded Seams
EU RoHS Indicator Yes
Knockouts No
Latches Type 1/4 Turn
Listings UL, CSA
Material Stainless Steel
Mounting Type Mounting Holes
Number of Doors (Fixed) 1
Series N412-SSC
Type Enclosure
UPC 786725859801

Dimensions

Actual Depth 13.75 in
Actual Height 36 in
Actual Width 30.06 in
Cubic Capacity 10368 cu.in
Depth 12 in
Height 36 in
Weight 85 lb
Width 24 in

Certifications and Compliance

Certified Listed
  • cULus
  • IEC
Nema Rating 4
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads