text.skipToContent text.skipToNavigation

N412363008SS3PTC

By Wiegmann 

Catalog ID: N412363008SS3PTC

By Wiegmann
Catalog ID:  N412363008SS3PTC
N412 Single Door Wall-Mount Ultimate 3-Point Handle 36X30X8 304 Stainless Steel

Hubbell Wiegmann N412SSC ULTIMATE Stainless Steel Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water or other contaminants are present. Typically used in the following areas where corrosion-resistant protection is needed: food processing plants, pharmaceutical manufacturing facilities, petrochemical plants, pulp and paper processing and waste water treatment facilities. Streamlined styling, flush latching and attractive stainless steel finish complement any high tech electronic equipment.

Product Details

General

Application Hubbell Wiegmann N412SS3PTC ULTIMATE Stainless Steel Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are
Construction Continuously Welded Seams
EU RoHS Indicator No
Knockouts No
Latches Type 3-Point Padlocking Handle
Listings UL, CSA
Material Stainless Steel
Mounting Type Mounting Holes
Number of Doors (Fixed) 1
Series N412-SS3PTC
Type Enclosure
UPC 786725870066

Dimensions

Actual Depth 9.75 in
Actual Height 36 in
Actual Width 30.06 in
Cubic Capacity 8640 cu.in
Depth 8 in
Height 36 in
Weight 81 lb
Width 30 in

Certifications and Compliance

Certified Listed
  • cULus
  • IEC
Nema Rating