MY LISTS
HUBBELL
Image of PBSS6 N4X 30.5 MM 6 Pushbutton Enclosure 9.5X6.2X3 304 Stainless Steel
* Representative image
Image of PBSS6 N4X 30.5 MM 6 Pushbutton Enclosure 9.5X6.2X3 304 Stainless Steel

N4X 30.5 MM 6 Pushbutton Enclosure 9.5X6.2X3 304 Stainless Steel

Brand: Wiegmann

Catalog ID: PBSS6

N4X 30.5 MM 6 Pushbutton Enclosure 9.5X6.2X3 304 Stainless Steel

Designed to hold all standard brands of pushbuttons, switches and pilot lights. Provide protection from dust, dirt, oil and water. PBSS Series designed for areas where serious corrosion problems exist.

Product details

General

Application

Designed to hold all standard brands of pushbuttons, switches, and pilot lights. Provide protection from dust, dirt, oil, and water. PBSS Series designed for areas where serious corrosion problems exist.

Catalog Number

PBSS6

Construction

Continuously Welded Seams

Cover Type

Pushbutton

EU RoHS Indicator

Yes

Knockouts

No

Listings

UL, CSA

Material

Stainless Steel

Mounting Type

External Mounting Plates

Number of Holes

6

Pushbutton Number of Holes

6

Pushbutton Size

30.5 MM

Series

PBSS

Type

Enclosure

UPC

786725433254

Dimensions

Actual Depth

3.09 in

Actual Height

9.5 in

Actual Width

6.25 in

Depth

3 in

Height

10 in

Weight

6 lb

Width

6 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions