SSN4-WF3PT
* Representative image
SSN4-WF3PT

N4X Double Door Wall-Mount 3-Point Handle 36X42X12 304 Stainless Steel

Brand:

Wiegmann

Catalog ID:

SSN4364212WF3PT

N4X Double Door Wall-Mount 3-Point Handle 36X42X12 304 Stainless Steel

Intended for use in housing electrical and electronic controls, instruments, components and associated wiring, these enclosures incorporate double-hinged doors which provide convenient access. Designed for indoor use in protecting components from dust, dirt, oil and water.

Product details

General

Application
SSN4WF Series are intended for use in housing electrical and electronic controls, instruments, components, and associated wiring, these enclosures incorporate double-hinged doors which provide convenient access. Designed for outdoor use in protecting comp
Construction
Continuously Welded Seams
EU RoHS Indicator
No
Knockouts
No
Latches Type
3-Point Padlocking Handle
Listings
UL, CSA
Material
Stainless Steel
Mounting Type
External Mounting Feet
Number of Doors (Fixed)
2
Series
SSN4-WF3PT
Type
Enclosure
UPC
786725870479

Dimensions

Cubic Capacity
23408 cu.in
Depth
38 in
Height
14 in
Weight
127 lb
Width
44 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes

Logistics

Carton Quantity
1