SSN4-3PT
* Representative image
SSN4-3PT

N4X Single Door Wall-Mount 3-Point Handle 36X24X8 316 Stainless Steel

Brand:

Wiegmann

Catalog ID:

SSN43624083PTA

N4X Single Door Wall-Mount 3-Point Handle 36X24X8 316 Stainless Steel

Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminants. A wide variety of type 316 stainless steel enclosures are available specifically for applications in food processing plants and offshore oil exploration.

Product details

General

Application
Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids, or containments.
Construction
Continuously Welded Seams
EU RoHS Indicator
No
Knockouts
No
Latches Type
3-Point Padlocking Handle
Listings
UL, CSA
Material
Stainless Steel
Mounting Type
External Mounting Feet
Number of Doors (Fixed)
1
Series
SSN4-3PTA
Type
Enclosure
UPC
786725870745

Dimensions

Cubic Capacity
11700 cu.in
Depth
39 in
Height
10 in
Weight
72 lb
Width
30 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes

Logistics

Carton Quantity
1