SSN4
* Representative image
SSN4

N4X Single Door Wall-Mount Clamp 24X24X12 316 Stainless Steel

Brand:

Wiegmann

Catalog ID:

SSN4242412A

N4X Single Door Wall-Mount Clamp 24X24X12 316 Stainless Steel

Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminants. A wide variety of type 316 stainless steel enclosures are available specifically for applications in food processing plants and offshore oil exploration.

Product details

General

Application
Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids, or containments.
Construction
Continuously Welded Seams
EU RoHS Indicator
No
Knockouts
No
Latches Type
Clamps
Listings
UL, CSA
Material
Stainless Steel
Mounting Type
External Mounting Feet
Number of Doors (Fixed)
1
Series
SSN4-A
Type
Enclosure
UPC
786725848171

Dimensions

Actual Depth
26.5 in
Actual Width
26.5 in
Cubic Capacity
10206 cu.in
Depth
27 in
Height
14 in
Weight
60 lb
Width
27 in

Certifications And Compliance

Certified Listed
  • cULus
  • IEC
Nema Rating
4X
UL Listed
Yes

Logistics

Carton Quantity
1