text.skipToContent text.skipToNavigation

PBSS12A

By Wiegmann 

Catalog ID: PBSS12A

By Wiegmann
Catalog ID:  PBSS12A
N4X 30.5 MM 12 Pushbutton Enclosure 11.7X8.5X3 316 Stainless Steel

Designed to hold all standard brands of pushbuttons, switches and pilot lights. Provide protection from dust, dirt, oil and water. PSBB Series designed for areas where serious corrosion problems exist.

  • Bodies and doors fabricated from 14 gauge 316 stainless steel. Continuously welded seams ground smooth. Closed cell oil resistant neoprene gasket. External mounting plates, top and bottom of enclosure. Captivated cover screws thread into sealed wells. Standard "4-way" pushbutton holes accept all brands of oil-tight push buttons, switches, and pilot lights. Enclosures have internal detachable hinges to hold cover open during wiring, yet permit quick removal. Grounding provisions provided.
  • Product Details

    General

    Application Designed to hold all standard brands of pushbuttons, switches, and pilot lights. Provide protection from dust, dirt, oil, and water. PBSS Series designed for areas where serious corrosion problems exist.
    Construction Continuously Welded Seams
    Cover Type Pushbutton
    EU RoHS Indicator No
    Knockouts No
    Listings UL, CSA
    Material Stainless Steel
    Mounting Type External Mounting Plates
    Number of Holes 12
    Pushbutton Number of Holes 12
    Pushbutton Size 30.5 MM
    Series PBSS-A
    Type Enclosure
    UPC 786725845606

    Dimensions

    Actual Depth 3.09 in
    Actual Height 11.750 in
    Actual Width 8.500 in
    Depth 3 in
    Height 12 in
    Weight 9 lb
    Width 9 in

    Certifications and Compliance

    Certified Listed cULus
    Nema Rating 4X
    UL Listed Yes

    Logistics

    Carton Quantity 1

    Resources and Downloads

    Specifications

    Sales Drawings

    3D Models

    Engineering Drawing

    Terms and Conditions