text.skipToContent text.skipToNavigation

RSC060604NKSS

by Wiegmann 

Catalog ID: RSC060604NKSS

NEMA 3R Screw Cover Wall Mount 6X6X4 304 Stainless Steel

Designed for use as wiring boxes and junction boxes. Provide protection in outdoor applications against rain, sleet, and snow, or indoors against dripping water. Can also be used in corrosive environments.
  • Body and cover are fabricated from 304 stainless steel
  • A slip-on reversible cover is securely fastened with screws located along the bottom edge
  • Mounting holes are located on the back on the enclosure

Product Details

General

Construction Continuously Welded Seams
Cover Type Screw Cover
Knockouts No
Material Stainless Steel
Mounting Type Embossed Mounting Holes
Series RSC-NKSS
Type Enclosure
UPC 786725887682

Dimensions

Cubic Capacity 144 cu.in
Depth 4 in
Height 6 in
Weight 4 lb
Width 6 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 3RX

Logistics

Carton Quantity 1

Resources/Downloads