text.skipToContent text.skipToNavigation

RSC081006NKSS

by Wiegmann 

Catalog ID: RSC081006NKSS

NEMA 3R Screw Cover Wall Mount 8X10X6 304 Stainless Steel

Designed for use as wiring boxes and junction boxes. Provide protection in outdoor applications against rain, sleet, and snow, or indoors against dripping water. Can also be used in corrosive environments.

  • Body and cover are fabricated from 304 stainless steel
  • A slip-on reversible cover is securely fastened with screws located along the bottom edge
  • Mounting holes are located on the back on the enclosure

Product Details

General

Construction Continuously Welded Seams
Cover Type Screw Cover
Knockouts No
Material Stainless Steel
Mounting Type Embossed Mounting Holes
Series RSC-NKSS
Type Enclosure
UPC 786725887750

Dimensions

Cubic Capacity 480 cu.in
Depth 6 in
Height 10 in
Weight 8.8 lb
Width 8 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 3RX

Logistics

Carton Quantity 1

Resources/Downloads