HUBBELL
NEMA 3R Screw Cover Wall Mount 18X24X6 304 Stainless Steel
Image of RSC182406NKSS NEMA 3R Screw Cover Wall Mount 18X24X6 304 Stainless Steel
*Representative image
Image of RSC182406NKSS NEMA 3R Screw Cover Wall Mount 18X24X6 304 Stainless Steel
Image of RSC182406NKSS NEMA 3R Screw Cover Wall Mount 18X24X6 304 Stainless Steel
Image of RSC182406NKSS NEMA 3R Screw Cover Wall Mount 18X24X6 304 Stainless Steel
Image of RSC182406NKSS NEMA 3R Screw Cover Wall Mount 18X24X6 304 Stainless Steel

NEMA 3R Screw Cover Wall Mount 18X24X6 304 Stainless Steel

Brand: Wiegmann

Catalog ID: RSC182406NKSS

NEMA 3R Screw Cover Wall Mount 18X24X6 304 Stainless Steel

Designed for use as wiring boxes and junction boxes. Provide protection in outdoor applications against rain, sleet, and snow, or indoors against dripping water. Can also be used in corrosive environments.

  • Body and cover are fabricated from 304 stainless steel
  • A slip-on reversible cover is securely fastened with screws located along the bottom edge
  • Mounting holes are located on the back on the enclosure

General

Catalog Number

RSC182406NKSS

Construction

Continuously Welded Seams

Cover Type

Screw Cover

Knockouts

No

Material

Stainless Steel

Mounting Type

  • Embossed Mounting Holes
  • Embossed Mounting Holes

Series

RSC-NKSS Series

Type

Enclosure

UPC

786725887958

Dimensions

Cubic Capacity

2592 cu.in

Depth

6 in

Height

24 in

Weight

31 lb

Width

18 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

3RX

Configuration

Knockouts

No

Logistics

Carton Quantity

1

Pallet Quantity

1