text.skipToContent text.skipToNavigation

SSN4161208

by Wiegmann 

Catalog ID: SSN4161208

N4X Single Door Wall-Mount Clamp 16X12X8 304 Stainless Steel

Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminants. A wide variety of type 316 stainless steel enclosures are available specifically for applications in food processing plants and offshore oil exploration.

Product Details

General

Application Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids, or containments.
Construction Continuously Welded Seams
EU RoHS Indicator Yes
Knockouts No
Latches Type Clamps
Listings UL, CSA
Material Stainless Steel
Mounting Type External Mounting Feet
Number of Doors (Fixed) 1
Series SSN4
Type Enclosure
UPC 786725375714

Dimensions

Cubic Capacity 1536 cu.in
Depth 8 in
Height 16 in
Weight 24 lb
Width 12 in

Certifications and Compliance

Certified Listed
  • cULus
  • IEC
Nema Rating 4X
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads