text.skipToContent text.skipToNavigation

SSN4161606A

By Wiegmann 

Catalog ID: SSN4161606A

By Wiegmann
Catalog ID:  SSN4161606A
N4X Single Door Wall-Mount Clamp 16X16X6 316 Stainless Steel

Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminants. A wide variety of type 316 stainless steel enclosures are available specifically for applications in food processing plants and offshore oil exploration.

Product Details

General

Application Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids, or containments.
Construction Continuously Welded Seams
EU RoHS Indicator No
Knockouts No
Latches Type Clamps
Listings UL, CSA
Material Stainless Steel
Mounting Type External Mounting Feet
Number of Doors (Fixed) 1
Series SSN4-A
Type Enclosure
UPC 786725848058

Dimensions

Actual Depth 22.5 in
Actual Width 16.500 in
Cubic Capacity 3128 cu.in
Depth 23 in
Height 8 in
Weight 26 lb
Width 17 in

Certifications and Compliance

Certified Listed
  • cULus
  • IEC
Nema Rating 4X
UL Listed Yes

Logistics

Carton Quantity 1

Resources and Downloads