text.skipToContent text.skipToNavigation

SSN4162006

By Wiegmann 

Catalog ID: SSN4162006

By Wiegmann
Catalog ID:  SSN4162006
N4X Single Door Wall-Mount Clamp 16X20X6 304 Stainless Steel

Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminants. A wide variety of type 316 stainless steel enclosures are available specifically for applications in food processing plants and offshore oil exploration.

Product Details

General

EU RoHS Indicator No
Knockouts No
Listings UL, CSA
Number of Doors (Fixed) 1
Type Enclosure
UPC 786725375578

Dimensions

Actual Depth 22.5 in
Cubic Capacity 3864 cu.in
Depth 23 in
Height 8 in
Weight 33 lb
Width 21 in

Certifications and Compliance

Certified Listed
  • cULus
  • IEC
Nema Rating 4X
UL Listed Yes

Logistics

Carton Quantity 1

Resources and Downloads

Specifications