text.skipToContent text.skipToNavigation

SSN4242006A

by Wiegmann 

Catalog ID: SSN4242006A

N4X Single Door Wall-Mount Clamp 24X20X6 316 Stainless Steel

Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminants. A wide variety of type 316 stainless steel enclosures are available specifically for applications in food processing plants and offshore oil exploration.

Product Details

General

Application Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids, or containments.
Construction Continuously Welded Seams
EU RoHS Indicator No
Knockouts No
Latches Type Clamps
Listings UL, CSA
Material Stainless Steel
Mounting Type External Mounting Feet
Number of Doors (Fixed) 1
Series SSN4-A
Type Enclosure
UPC 786725848133

Dimensions

Actual Depth 26.5 in
Actual Width 20.500 in
Cubic Capacity 4536 cu.in
Depth 27 in
Height 8 in
Weight 41 lb
Width 21 in

Certifications and Compliance

Certified Listed
  • cULus
  • IEC
Nema Rating 4X
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads