text.skipToContent text.skipToNavigation

SSN42424083PTW

by Wiegmann 

Catalog ID: SSN42424083PTW

N4X Single Door Wall-Mount 3-Point Handle 24X24X8 304 Stainless Steel - White

Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminants. A wide variety of type 316 stainless steel enclosures are available specifically for applications in food processing plants and offshore oil exploration.

Product Details

General

Application SSN43PTW Series provides unmatche protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids, or contaminan
Construction Continuously Welded Seams
Knockouts No
Latches Type 3-Point Padlocking Handle
Listings UL, CSA
Material Stainless Steel
Mounting Type External Mounting Feet
Number of Doors (Fixed) 1
Series SSN4-3PTW
Type Enclosure
UPC 786725870806

Dimensions

Actual Depth 26.5 in
Actual Width 26.500 in
Cubic Capacity 7290 cu.in
Depth 27 in
Height 10 in
Weight 52 lb
Width 27 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 4X
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads